??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 6K-PU-LH10-S75
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 6K-PU-LH10-S75
VERF
Availability
Available
BC
Order code
BOS01LE
TC
Artikelbezeichnung
BOS 6K-PU-LH10-S75
PX
Product view
49458_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor with background suppression;Diffuse and through-beam sensors
W
Gewicht
0.02300 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 6K, Dimension = 12 x 41.5 x 21.6 mm, Interface = PNP normally open/normally closed (NO/NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, triangulation, Special optical feature = Background suppression, Beam characteristic = Focused, Light type = Laser red light, Light spot size = Ø 1.2 mm at 120 mm, Range = 4...120 mm, Connection = Connector, M8x1-Male, 4-pin, Housing material = ABS, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, cULus, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.